KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 900C & 920C Series RF Capacitors. These Series exhibit superior volumetric efficiency while providing high levels of capacitance for HF/ RF power applications and the ceramic construction provides a rugged, hermetic package.
Series | Cap. Value Range (pF) | Dielectric Material TCC (ppm/°C) (-55° to + 125°C) | Typical ESR (Ohms) Cap. (pF) | Series Resonance (MHz) | Working Voltage (WVDC) max. | Case Size Footprint in. (mm) |
|||||
Cap. (pF) | 30 MHz | 150 MHz | 500 MHz | 1000 MHz | |||||||
900C | .01µF to 1µF | Ceramic (X7R) ±15% | 10,000 | 10,000 | 0.059 | — | — | 50 | 300 | .230 x.250 (5.84 x 6.35) |
|
100,000 | 100,000 | 0.034 | — | — | 16 | ||||||
1µF | 1µF | 0.020 | — | — | 5 | ||||||
920C | .01µF to 1µF | Ceramic (X7R) ±15% | — | — | — | — | — | 50 | 300 | .220 x.250 (5.59 x 6.35) |
|
— | — | — | — | — | 16 | ||||||
— | — | — | — | — | 5 |
Learn More
Learn More