Schottky Barrier Diodes | Lead-less Chip Diodes


Schottky Diodes
Features & Benefits
  • Reverse Breakdown Voltage: 20V to 200V
  • Forward Voltage: 0.38V to 0.90V
  • Max Forward Surge Current: 2A to 135A
Typical Applications
  • Switch Mode Power Supplies
  • High Frequency Rectification
  • Portable Battery Powered Devices
  • Reverse Bias Protection

Schottky rectifier diodes offer unique lead-less chip packaging technology which eliminates the lead frame wire bond to give the chip top-bottom symmetry for fewer mounting problems, better heat transfer, and current handling capability (compared to SOD devices).

Datasheet
Datasheet – Click to Download
Part Number Information
Part Number Information

Schottky Diodes
» Click to View

Environmental / Compliance Documents
Environmental / Compliance Documents

Schottky Barrier Series | Environmental Documentation