![](/en/wp-content/uploads/product-images/6232-Series.jpg)
Features & Benefits
- Contact Material: Copper alloy
- Insulator Material: Heat-resistant plastic
- Operating Temperature Range: -20 to +85°C
The 6232 Series are 1.0mm pitch, Non-ZIF, SMT / through hole type FPC/FFC Connectors with cost advantages. The SMT type is a right angle connector (top or bottom contact) or vertical connector which can be packed in tape and reel for automatic mounting. We offer both right angle and vertical connectors for through hole types, but only bottom contacts are available in right angle versions.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
For More Detailed Information