0805 CDMA Diplexer


Diplexers
Features & Benefits
  • Low Profile
  • Low Parasitics
  • Better Heat Dissipation
Typical Applications
  • WCDMA
  • WLAN
  • WiMax
  • GPS
  • Cellular bands

The 0805 diplexer is a best in class low profile multilayer organic passive device that is based on AVX’s patented multilayer organic high density interconnect technology. The MLO™ diplexer uses high dielectric constant and low loss materials to realize high Q passive printed passive elements such as inductors and capacitors in a multilayer stack up. The MLO™ diplexers can support multiple wireless standards such as WCDMA, CDMA, WLAN, and GSM and are less than 0.6mm in thickness. These components are ideally suited for band switching for dual band systems. All diplexers are expansion matched to FR4 thereby resulting in improved reliability over standard Si and ceramic devices.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

0805 CDMA Diplexer
» Click to View

Design Tools
S2P Files – Click to Download
Modelithics Tools
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP