![](/en/wp-content/uploads/product-images/CB-Series.png)
Features & Benefits
- AECQ200 Qualifed
- No Piezoeffect
- Non polar construction
Typical Applications
- Automotive (Airbag, Fuel injection calculator)
- Telecom (Public switching systems, modems, telephone set, cordless, mobile)
- Industrial (SMPS, Power converter module)
SMD Film capacitor using a stacked and naked construction with metallized Polyethylene Terephtalate (PET-HT). Available in case sizes from 2220 to 6054 and capacitance values up to 4.7uF. Suitable for applications with voltage requirement below 630V and where SMD is mandatory. The self-healing property of the PET-HT film provides an open failure mode with increased overall reliability. PET-HT film capacitors provide low DC bias. PET-HT capacitors exhibit excellent thermal shock resistance. Use of High Temperature dielectric film PET-HT makes these capacitors suitable for IR or Vapor Phase Reflow. Customized designs available on request.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information