Features & Benefits
- Voltage range from 600V to 2000V
- Capacitance Range: 80nF to 1200nF
- 4-Leaded Through Hole
Typical Applications
- High reactive energy tuning for converters
- Protection of semi-conductors
The FAV series is a metallized polypropylene film with metal foil used for the application of tuning. The FAV is a PCB mountable 4 leaded through hole designed for very high reactive power. The FAV series allows for high frequencies used in semi-conductor protection, auto battery chargers and high reactive energy tuning for converters.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers