![](/en/wp-content/uploads/product-images/FPX-FPY-Series.png)
Features & Benefits
- Voltage Range: 2000V to 4600V
- Capacitance Range: 0.5uF to 6uF
- Bolt-In, Female Terminal
Typical Applications
- Protection of thyristors
- Protection of gate turn-off thyristor (G.T.O.)
- Clamping (Secondary snubber)
FPX series is a metallized polypropylene dielectric capacitor incorporating controlled self-healing. The film is designed with reinforced metallization developed for high impulse currents. FPX has axial terminals (female) specially developed to reduce series inductance and to provide rigid mechanical mounting.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers