Protection – FSB (RoHS Compliant)


FSB-4
Features & Benefits
  • Voltage Range: 850V to 2000V
  • Capacitance Range: 0.1uF to 2.5uF
  • 2 and 4 terminal (lug terminal option)
Typical Applications
  • IGBT protection
  • IGBT clamping

FSB series is a metallized polypropylene dielectric capacitor incorporating controlled self-healing. The film is designed with reinforced metallization developed for high impulse currents. The FSB series design, with no internal wire connections, provides a high degree of field reliability. FSB is suited to a wide range of motor applications, including electric vehicles, controllers, high power converters and power conditioning systems.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FSB (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download