Accelerating Innovation

X9001748 – External Wi-Fi Dual Band Antenna

Antenna Type: External (Outdoor)
Technology: Wi-Fi, WLAN
IP Rating: IP67
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400 – 2485 MHz, 5150 – 5850 MHz
Peak Gain: 2400-2500 MHz = 3.2 dBi
5150-5825 MHz = 3.6 dBi
Efficiency: 2400-2500 MHz = 71%
5150-5825 MHz = 68%
Size (mm): 180.0 x 12.98
Mounting: Connector
Antenna P/N: X9001748 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorColor
X9001748-W3DRMB
RP-SMA (Male)Black
X9001748-W3DSMB
SMABlack
X9001748-W3DRMW
RP-SMA (Male)White
X9001748-W3DSMW
SMAWhite


SKU: X9001748 Category:

Description

This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access point, with wide range of frequency options. X9001748 is an IP67 black or white antenna, which offers protection against dust tight and water. This antenna provides a high gain suited for Wi-Fi applications. The antenna can be mounted easily to the device via an RP-SMA Connection.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.