![FFVE/FFVI](/en/wp-content/uploads/product-images/FFVE.png)
Features & Benefits
- Voltage Range: 300V to 1900V
- Capacitance Range: 12uF to 400uF
- Female and male threaded
Typical Applications
- DC filtering, low reactive power
The series uses a non-impregnated metallized polypropylene or polyester dielectric, which features a controlled self healing process, specially treated to have a very high dielectric strength in operating conditions up to 105°C. The FFV special design gives this series a very low level of stray inductance (18 nH to 40 nH). Furthermore, the performance levels of the FFVE capacitor makes them a very interesting alternative to electrolytic technology, because they can withstand much higher levels of surge voltage, very high rms current ratings, and longer lifetimes.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers