DC Filtering – FFG/FFH (RoHS Compliant)


FFG
Features & Benefits
  • Voltage range from 600V to 1900V
  • Bolt in terminal
  • Capacitance Range: 5uF to 160uF
Typical Applications
  • High power filter systems

The FFG series uses a non-impregnated metallized dielectric, which features a controlled self-healing process. The FFG series is a range of film capacitors for high power filter systems that will maximize space utilization, performance and reliability. They are an ideal alternative to aluminum electrolytic capacitors, withstanding much higher levels of surge voltage with lower ESR and very high rms currents, resulting in longer application lifetime.

Datasheet / Catalog
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FFG/FFH (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download