SMxJ Series | TVS Diodes


TVS Diodes
Features & Benefits
  • Glass passivated chip
  • Peak Power Dissipation: 400W to 1500W
  • Peak Forward Surge Current: 40A to 200A
  • Peak Reverse Voltage: 5V to 440V
  • Lead-Free Terminations
Typical Applications
  • Consumer
  • Industrial
  • Telecom
  • Computer

The SMAJ, SMBJ, and SMCJ Series are a popular format of general purpose transient voltage suppression diodes. They are based on the low leakage, high reliability, but low cost glass passivated chip rectifier technology

Part Number Information
Part Number Information

TV Diodes
» Click to View