KYOCERA AVX’s range of Aluminum Chip Capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements. Specialized characteristics of the conductive polymer and hybrid electrolytic solutions include smaller case sizes and higher tolerance for ripple currents, inrush currents, and high temperatures than standard aluminum electrolytic solutions.
CONDUCTIVE POLYMER (Solid Electrolyte)
Series | Temperature Range | Capacitance Range | Voltage Range | PCB Mounting Method | Datasheet | |
---|---|---|---|---|---|---|
APA Series | -55°C to +105°C | 10uF to 2200uF | 4V to 50V | SMD | ||
APD Series | -55°C to +105°C | 22uF to 470uF | 35V to 63V | SMD | ||
APZ Series | -55°C to +105°C | 15uF to 2200uF | 2.5V to 100V | SMD | ||
APV Series | -55°C to +105°C | 27uF to 2200uF | 2.5V to 25V | SMD | ||
RPA Series | -55°C to +105°C | 10uF to 2200uF | 2.5V to 50V | Leaded | ||
RPF Series | -55°C to +105°C | 4.7uF to 3300uF | 6.3V to 100V | Leaded |
HYBRID (Solid/Liquid Electrolyte)
Series | Temperature Range | Capacitance Range | Voltage Range | PCB Mounting Method | Datasheet | |
---|---|---|---|---|---|---|
AHA Series | -55°C to +105°C | 10uF to 560uF | 16V to 125V | SMD | ||
AHC Series | -55°C to +125°C | 15uF to 470uF | 25V to 80V | SMD | ||
RHA Series | -55°C to +105°C | 10uF to 560uF | 16V to 125V | Leaded |
ELECTROLYTIC (Liquid Electrolyte)
Series | Temperature Range | Capacitance Range | Voltage Range | PCB Mounting Method | Datasheet | |
---|---|---|---|---|---|---|
AEA Series | -55°C to +105°C | 22uF to 6800uF | 6.3V to 100V | SMD | ||
AEF Series | -40°C to +105°C | 2.2uF to 470uF | 6.3V to 400V | SMD | ||
AEH Series | -55°C to +125°C | 2.2uF to 470uF | 10V to 400V | SMD | ||
AEK Series | -40°C to +105°C | 1.0uF to 1000uF | 6.3V to 400V | SMD | ||
REA Series | -25°C to +105°C | 0.47uF to 22,000uF | 6.3V to 450V | Leaded | ||
REF Series | -40°C to +105°C | 6.8uF to 6800uF | 6.3V to 120V | Leaded | ||
REH Series | -40°C to +125°C | 1.0uF to 4700uF | 10V to 450V | Leaded | ||
RES Series | -40°C to +105°C | 2.2uF to 1000uF | 16V to 50V | Leaded | ||
SNA Series | -25°C to +105°C | 82uF to 1500uF | 250V to 450V | Snap-In | ||
SNL Series | -25°C to +105°C | 68uF to 2200uF | 160V to 550V | Snap-In |