![AEA Series](/en/wp-content/uploads/product-images/aea-series.png)
Features & Benefits
- Low Impedance
- Applicable to SMT Process
- Voltage Range: 6.3V to 100V
- CV Range: 22μF – 6800μF
- Temperature Range: -55°C to +105°C
- RoHS compliant
Typical Applications
- Industrial/Consumer Electronics
- Lighting
- DC/DC Converters
KYOCERA AVX’s range aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents