![5861](/en/wp-content/uploads/product-images/5861-Series.jpg)
Features & Benefits
- Contact Material: Copper alloy
- Insulator Material: Heat-resistant plastic
- Operating Temperature Range: -55 to +85°C
- RoHS compliant and Halogen-free
The 5861 Series are space-saving Board to Board Connectors featuring a fine pitch of 0.35mm, stacking height of 0.6mm (between boards) and a width of 1.95mm. With the metals covering both ends, the connector, with narrow pitches and low profile though, realizes the structurally high robustness and smooth guiding function for mating to prevent breakage of the insulator housing and contact caused by misaligned mating. The metals at both ends of which rated current is 5.0A/metal tab enable to carry a large current.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
Technical Information
Technical Information
For More Detailed Information