Features & Benefits
- Contact Material: Copper alloy
- Insulator Material: Heat-resistant plastic
- Operating Temperature Range: -40 to +85°C
- RoHS compliant and Halogen-free
- Packaged in tape and reel: 15,000 pieces/reel
- Audible click and high retention force.
The 5804 Series are 0.4mm pitch, ultra low profile Board to Board Connectors featuring a stacking height of 0.9mm/1.5mm/2.0mm. These products were developed to meet market needs for miniaturization of Smartphone, mobile phones, digital AV equipment, etc. Space saving is greatly achieved with a width of 2.4mm.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information
For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors