![DISFIM Series](/en/wp-content/uploads/product-images/DISFIM_2_750sq.png)
Features & Benefits
- Voltage range from 2kV to 75kV
- Maximum energy per capacitor: 150kJ
- Specific energy up to 2000J/l
- Lifetime up to several tens of millions of shots
- Stray inductance’s from 50nH to 500nH
Typical Applications
- Power laser
- Electromagnetic and ETC Cannon
- High voltage supplies
- Marx generators
- Cable failure detectors
Disfim capacitors are designed for energy storage and discharge applications. Controlled self-healing enables the capacitor to operate continually without catastrophic failure by immediately insulating any over-stress sites that may occur in the dielectric layer. During operation, the capacitance will reduce slightly as a result of the controlled self-healing mechanism; discharge capacitors are designed to lose no more than 5% of the original value over their operating lifetime at design voltage and temperature.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Contact AVX for information on how to order.
Technical Papers