Fine Pitch Connectors

Kyocera AVX provides a wide variety of Fine Pitch Board to Board connectors from 0.35mm of narrow-pitches, low profile, and space-saving types that are best suited for compact equipment such as smartphones, wearable devices, featuring the floating structure absorbing vibrations and minor misalignment on a printed circuit board that are best suited for applications such as automobiles and medical devices requiring high contact reliability.
Battery Connection
SeriesStacking HeightNo. of PositionsConnection StyleWith / Without Metal TabsPCB Mounting Method
7129 Series0.7mmSignal : 2/4
Power : 4
Vertical-VerticalWithSMT
0.35mm Pitch
SeriesStacking HeightNo. of PositionsConnection StyleWith / Without Metal TabsPCB Mounting Method
5811 Series0.6mmSignal : 1 to 5
Power : 2
Vertical-VerticalWithSMT
5861 Series0.6mm6 to 60 Pos.Vertical-VerticalWithSMT
0.4mm Pitch
SeriesStacking HeightNo. of PositionsConnection StyleWith / Without Metal TabsPCB Mounting Method
5804 Series0.9, 1.5, 2.0mm10 to 70Vertical-VerticalWithoutSMT
5846 Series 3.0mm20 to 80Vertical-VerticalWithoutSMT
0.5mm Pitch
SeriesStacking HeightNo. of PositionsConnection StyleWith / Without Metal TabsPCB Mounting Method
5046 Series3.0, 3.5, 4.0, 4.5mm20 to 120Vertical-VerticalWith / WithoutSMT
5047 Series5.0, 7.0mm20 to 100Vertical-VerticalWithoutSMT
5655 Series4.0, 5.0, 6.0, 7.0mm10 to 100Vertical-VerticalWithSMT
5656 Series17.0 (Vertical-Vertical)40 to 60Vertical-Vertical / Vertical-Right AngleWithSMT