![Low Pass 0805 High Performance Filters (LGA)](/en/wp-content/uploads/product-images/Accu-L.png)
Features & Benefits
- Small size: 0805
- Frequency: 5000MHz – 6000MHz
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Rugged construction
- Tape and Reel
- RoHS compliant
Typical Applications
- WiFi
- Base Stations
- Mobile communications
- Satellite TV receivers
- Vehicle location systems
- Wireless LANs
- 5G Applications
The ITF LGA Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly.
The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Datasheets:
- LP0805H5000ANTR
- LP0805H5200ANTR
- LP0805H5400ANTR
- LP0805H5500ANTR
- LP0805H5600ANTR
- LP0805H5800ANTR
- LP0805H6000ANTR
Catalog:
Part Number Information
Part Number Information
Videos