![200B Series](/en/wp-content/uploads/product-images/MLC-White.png)
Features & Benefits
- Case B Size (.110″ x .110″)
- Capacitance Range 5000 pF to 0.01 uF
- Low ESR/ESL
- Mid-K
- Rugged Construction
- High Reliability
- Available with Encapsulation Option*
*For leaded styles only
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 200B Series BX Ceramic Multilayer Capacitors. This Series exhibits high volumetric efficiency with superior IR characteristics. Ceramic construction provides a rugged, hermetic package.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- DC Blocking
Circuit Applications
- Switching Power Supplies
- Broadband Coupling
- Medium Signal Amplifiers
Part Number Information