700 Series | NPO Porcelain and Ceramic Multilayer Capacitors (MLCs)

KYOCERA AVX, the industry leader, offers improved ESR/ESL performance for the 700 Series RF/Microwave Capacitors. The superior high self-resonance and zero TCC characteristic of this Series provides excellent performance over a broad range of RF and microwave applications requiring minimum drift. High density porcelain and ceramic constructions provide a rugged, hermetic package.
SeriesPDFCap. Value
Range (pF)
Dielectric
Material
TCC (ppm/°C)
(-55° to + 125°C)
Typical ESR (Ohms) Cap. (pF)Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in. (mm)
Cap.
(pF)
30 MHz150 MHz500 MHz1000 MHz
700A0.1 to 1000Porcelain
and Ceramic (NPO)
0 ±30
10.1860.3080.4299110250.055 x.055
(1.40 x 1.40)
100.0730.1300.1843020
1000.0310.0560.0801000
10000.0350.064330
700B0.1 to 5100Porcelain
and Ceramic (NPO)
0 ±30
100.0510.0900.12618401500.110 x.110
(2.79 x 2.79)
1000.0360.0660.093620
10000.0380.069210
51000.0110.025100
700C1 to 2700Porcelain
(NPO)
0 ±30
100.0720.1390.2510.35514572500.230 x.250
(5.84 x 6.35)
1000.0260.0570.103475
10000.0100.023155
27000.0070.01695
700E1 to 2200Porcelain
(NPO)
0 ±30
100.0760.1470.2660.37611107200.380 x.380
(9.65 x 9.65)
1000.0300.0650.119365
10000.0180.0400.073120
22000.0140.0300.05582
Learn More
Learn More
Learn More
Learn More