100 Series | Porcelain Multilayer Capacitors (MLCs)

KYOCERA AVX, the industry leader, offers improved ESR/ESL performance for the 100 Series RF/Microwave Capacitors. This is KYOCERA AVX’s most versatile high Q, high self resonant multilayer capacitor series. High density porcelain construction provides a rugged, hermetic package.
SeriesPDFCap. Value
Range (pF)
Dielectric
Material
TCC (ppm/°C)
(-55° to + 125°C)
Typical ESR (Ohms) Cap. (pF)Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in. (mm)
Cap.
(pF)
30 MHz150 MHz500 MHz1000 MHz
100A0.1 to 100Porcelain
(P90)
+90 ±20
10.170.280.399110250.055 x.055
(1.40 x 1.40)
100.0670.1190.1683020
1000.0280.0510.0721000
100B0.1 to 1000Porcelain
(P90)
+90 ±20
100.0470.0820.11520301500.110 x.110
(2.79 x 2.79)
1000.0330.060.085680
10000.0150.027230
100C1 to 2700Porcelain
(P90)
+90 ±30
100.0720.1390.2510.35514573600.230 x.250
(5.84 x 6.35)
1000.0260.0570.103475
10000.010.023155
27000.0070.01695
100E1 to 5100Porcelain
(P90)
+90 ±30
100.0760.1470.2660.37611107200.380 x.380
(9.65 x 9.65)
1000.030.0650.119365
10000.0180.04120
51000.010.02255
180R0.5 to 100Porcelain
(P90)
+90 ±30
10.080.1450.2058660500.070 x.090
(1.78 x 2.29)
100.290.0520.0723330
1000.0180.0310.0441280
Learn More
Learn More
Learn More
Learn More
Learn More