![](/en/wp-content/uploads/product-images/MLCC-Grey.jpg)
Features & Benefits
- Case R Size (.070″ x .090″)
- Capacitance Range 1 pF to 100 pF
- Rugged, reliable NPO dielectric
- Optimized for lowest ESR and superior heat transfer
- Optimized for highest self resonant frequency
- Capable of highest RF Power
- RoHS Compliant / Lead Free
KYOCERA AVX’s 800R offers superb performance in demanding high RF applications requiring consistent and reliable operation. The combination of optimized case geometry, highly conductive electrode formulations and proprietary dielectrics yields the lowest ESR and superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800R Series products are your best choice for high RF power applications from UHF through microwave frequencies.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- UHF/HDTV Broadcast Transmitters
- Public safety Radio (APCO-25)
- Avionics
- Telecom
- WiMAX / LTE
- Microwave Communications Systems and Satellite Systems
- Medical Electronics
Circuit Applications
- High RF Power Filter Networks
- Combiners
- Couplers
- Matching Networks
- Output Coupling
- Antenna Coupling
- DC Blocking and Bypassing
Part Number Information