![](/en/wp-content/uploads/product-images/MLCC-Grey.jpg)
Features & Benefits
- Standard EIA Size: 0805
- Capacitance Range 0.1 pF to 240 pF
- Lowest ESR in Class
- Highest Working Voltage in Class – 250V
- Laser Marking (Optional)
- High Self-Resonance Frequencies
- RoHS Compliant
KYOCERA AVX’s 600F, EIA 0805, Multilayer Capacitor Series offers superb performance in the most demanding RF / Microwave applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, and low loss propriety dielectrics, yields Ultra-Low ESR. Superior performance makes KYOCERA AVX’s 600F Series your best choice for a wide range of RF and microwave applications.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Cellular Base Stations
- Wireless Communications
- Broadband Wireless Services
- Satellite Communications
- WiMAX (802.16)
Circuit Applications
- Filter Networks
- Matching Networks
- High Q Frequency Sources
- Tuning, Coupling, Bypass and DC Blocking
Part Number Information
Part Number Information
Design Tools