![](/en/wp-content/uploads/product-images/MLCC-Wide-Gray.png)
Features & Benefits
- Case A Size (.250″ x .250″)
- Capacitance Range 1 pF to 2700 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High RF Current/Voltage
- High RF Power
- High Reliability
- Available with Encapsulation Option For leaded styles only
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 700C Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage applications. High density porcelain construction provides a rugged, hermetic package.
KYOCERA AVX offers an encapsulation option for applications requiring extended protection against arc-over and corona.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- Filter Networks
- Oscillators
- Timing Circuits
- RF Power Amplifiers
- MRI Imaging Coils
- Medical Electronics
Part Number Information