![](/en/wp-content/uploads/product-images/MLCC-Wide-Gray.png)
Features & Benefits
- Case A Size (.110″ x .110″)
- Capacitance Range 0.1 pF to 5100 pF
- Low ESR/ESL
- Zero TCC
- Low Noise
- High Self-Resonance
- Rugged Construction
- Established Reliability (QPL)
- Available with Encapsulation Option For leaded styles only
KYOCERA AVX, the industry leader, is announcing new improved ESR/ESL performance for the 700B Series RF/Microwave Capacitors. The superior high self-resonance and zero TCC characteristic of this Series provide excellent performance over a broad range of RF and microwave applications requiring minimum drift, including RF power. Porcelain and ceramic construction provide a rugged, hermetic package.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- DC Blocking
Circuit Applications
- Filter Networks
- Oscillators
- Timing Circuits
- RF Power Amplifiers
- MRI Imaging Coils
- Medical Electronics
Part Number Information