Features & Benefits
- Case A Size (.055″ x .055″)
- Capacitance Range 0.1 pF to 1000 pF
- Low ESR/ESL
- Zero TCC
- Low Noise
- High Self-Resonance
- Rugged Construction
- Established Reliability (QPL)
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 700A Series RF/Microwave Capacitors. The superior high self- resonance and zero TCC characteristic of this Series provide excellent performance over a broad range of RF and microwave applications requiring minimum drift. High density porcelain and ceramic constructions provide a rugged, hermetic package.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- DC Blocking
Circuit Applications
- Filter Networks
- Oscillators
- Timing Circuits
- Small Signal RF Amplifiers
- Medical Electronics
Part Number Information
Part Number Information
Design Tools
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP