![](/en/wp-content/uploads/product-images/MLCC-Wide-Gray.png)
Features & Benefits
- Case E Size (.380″ x .380″)
- Capacitance Range 1 pF to 5100 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High RF Current/Voltage
- High RF Power
- High Reliability
- Available with Encapsulation Option (Leaded Styles Only)
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 100E Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage applications. High density porcelain construction provides a rugged, hermetic package.
KYOCERA AVX offers an encapsulation option for applications requiring ex-tended protection against arc-over and corona.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- HF/RF Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- MRI Imaging Coils
- Medical Electronics
Part Number Information