![](/en/wp-content/uploads/product-images/MLCC-Wide-Gray.png)
Features & Benefits
- Case B Size (.110″ x .110″)
- Capacitance Range 0.1 pF to 1000 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High Self-Resonance
- Low Noise
- Extended Operating Temperatures up to 175°C
- Available with Encapsulation Option (Leaded Styles Only)
- Established Reliability (QPL)
KYOCERA AVX, the industry leader, offers new improved ESR/ESL performance for the 100B Series RF/Microwave Capacitors. This Series is now available with extended operating temperatures up to 175°C. High Density porcelain construction provides a rugged, hermetic package.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Applications
Functional Applications
- Bypass
- Coupling
- Tuning
- Feedback
- Impedance Matching
- DC Blocking
Circuit Applications
- UHF/Microwave/RF/IF Amplifiers
- Mixers
- Oscillators
- Filter Networks
- Timing Circuits
- Delay Lines
- MRI Imaging Coils
- Medical Electronics
Part Number Information