BestCap®: A New Generation of Pulse Double Layer Capacitors
Written By: Bharat Rawal | Lee Shinaberger
Abstract:
BestCap®, a new generation of Double Layer Capacitors (DLCs) have been developed to deliver low ESR, high power pulses, or provide back-up power in some applications. These capacitors have values of 10 to 560 mF, voltage ratings of 3.5 to 12 volts and ESR values of 20 to 500 mW. This paper describes the electrical properties of the BestCap® and it’s endurance under different environmental conditions. Specific applications are shown for illustrative purposes.
DOWNLOAD TECHNICAL PAPER
BestCap®, a new generation of Double Layer Capacitors (DLCs) have been developed to deliver low ESR, high power pulses, or provide back-up power in some applications. These capacitors have values of 10 to 560 mF, voltage ratings of 3.5 to 12 volts and ESR values of 20 to 500 mW. This paper describes the electrical properties of the BestCap® and it’s endurance under different environmental conditions. Specific applications are shown for illustrative purposes.