SMD Varistors – MultiGuard® Array


MultiGuard® Array
Features & Benefits
  • 2- and 4-element array configuration
  • Space and pick and place costs saving
  • EMI/RFI filtering in the off-state
Typical Applications
  • I/O lines
  • Portable equipment
  • Cell phones, radios
  • Programming ports
  • Differential data lines
  • ASIC
  • LCD driver and more

KYOCERA AVX MultiGuard® varistors 2 and 4-element arrays are designed to protect multiple lines against ESD while saving board space and pick and place costs. These parts provide bi-directional protection against transient voltages as well as EMI/RFI filtering in single, multi-element array configuration. KYOCERA AVX MultiGuard® varistors combine the advantage of multilayer varistors with up to 75% of the PCB real estate savings and reduction in pick and place costs over discrete TVS chip solution.

Available in 0405 and 0508 2-element and 0612 4-element array size, working voltage from 5.6 to 18Vdc, peak current up to 30A and typical capacitance from 40 to 825pF. Operating temperature range is -55°C to +125°C with no derating. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

MultiGuard® Array
» Click to View