SMD Varistors – Miniature 0201 MLV


Sub pF Ag
Features & Benefits
  • Miniature 0201 Size
  • Low profile
  • EMI/RFI filtering in the off-state
Typical Applications
  • Cell phone
  • PDA
  • Camera modules
  • Embedded components
  • Hearing aid
  • Any circuit with space constraints

KYOCERA AVX 0201 Multi-Layer Varistors are designed for circuits where board space is a premium. 0201 MLV offer bi-directional ESD protection in the smallest package available today. The added advantage is EMI/RFI attenuation. 0201 MLV can replace 2 diodes and the EMC capacitor for a one chip solution. Thanks to the small size and low profile, these components are also ideal for embedded applications.

Available in 0201 case size, working voltage 3.5-16Vdc, energy up to 0.02J, peak current up to 10A, typ. capacitance from 15 to 150pF. Operating temperature range is -55°C to +125°C with no derating. Parts offer excellent lead free solderability thanks to Ni Barrier/100% Sn termination.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

Miniature 0201 MLV
» Click to View