![NB Series](/en/wp-content/uploads/product-images/SMT-Thermistors-NB-Series.jpg)
Features & Benefits
- Wide resistance range
- Fast thermal response
- PdPtAg termination for hybrid assembly
Typical Applications
- LCD compensation
- Battery packs
- Mobile phones
- CD players
- Heating systems
- Air-conditioning systems
- Temperature control of Switch Mode Power Supplies
- Compensation of pressure sensors
- Protection of power transistors in various electronic circuits
Surface mount thermistors with PdPtAg termination provide high quality NTC thermistor technology in SMT package ideal for hybrid assembly process thanks to PdPtAg termination (not suitable for lead free soldering, please use Ni Barrier thermistors for lead free soldering). Parts conform to AEC-Q200 specification for use in automotive applications and are also suitable for use in general purpose applications. Available in 0805 and 1206 case size and resistance values from 10Ω to 1MΩ. Surface mount chip thermistors offer ideal solution for temperature compensation or temperature control of printed circuit boards. Operating temperature range is -55°C to +150°C.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information