Description
The WiFi external antenna delivers on the key needs of device designers for higher functionality and performance.
Antenna Type: | External (Outdoor) |
Technology: | WiFi, WLAN |
Band: | 802.11 a/b/g/n/ac/ax |
Frequency: | 2400 – 2485 MHz, 5150 – 5850 MHz |
Peak Gain: | 2400-2500 MHz = 2.5dBi 5150-5825 MHz = 3.3dBi |
Efficiency: | 2400-2500 MHz = 44% 5150-5825 MHz = 31% |
Size (mm): | 105.1 x 30.1 x 6.7 |
Mounting: | Adhesive + Cable + Connector |
Antenna P/N: | X1005323 |
![]() | Looking for a different cable or connector? Send your inquiry: antenna.info@kyocera-avx.com |
The WiFi external antenna delivers on the key needs of device designers for higher functionality and performance.