Accelerating Innovation

X1005248 – GNSS (active) / DSRC 2-in-1 External Antenna

Antenna Type: External (Outdoor)
Technology: Beidou, Galileo, Glonass, GNSS, GPS, DSRC, V2X
Band: 802.11p, L1 / G1 / B1 / E1
Frequency: 1561 MHz, 1575 MHz, 1602 MHz, 5850 – 5920 MHz
Peak Gain: Varies Depending on Frequency
Efficiency: Varies Depending on Frequency
Size (mm):
Weight (grams): 55.0 x 55.0 x 20.0
Mounting: Adhesive + Cable + Connector
Antenna P/N: X1005248

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

SKU: X1005248 Category:

Description

The 2-in-1 GNSS (active) and DSRC external antenna delivers on the key needs of device designers for higher functionality and performance.