![](/en/wp-content/uploads/product-images/thin-film-fuse-lga.png)
Features & Benefits
- Fuse Ratings from 0.05 to 0.5 amps
- Rated voltage:
0201 = 32V
0402 = 32V
0603 = 63V - Operating temperature: -55ºC to +125ºC
- RoHS compliant
- UL Approval: E141069
Typical Applications
- Cellular Telephones
- Computers
- LCD Screens
- Digital and Video Cameras
- Instrumentation
The Accu-Guard® series of fuses is based on thin-film technology which allows precise control of the component electrical and physical characteristics that is not possible with standard fuse technologies. The Accu-Guard® Low Current series encompasses the lowest current ratings in compact packages and features LGA terminations.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature