![MLO® Technology](/en/wp-content/uploads/product-images/MLO-Capacitor_750sq.png)
Features & Benefits
- Expansion Matched to PCB
- Low ESR
- Tight Tolerance
- Hi-Q®
- High Self Resonance
- Low Dielectric Absorption (0.0015%)
Typical Applications
- RF Power Amplifiers
- Low Noise Amplifiers
- Filter Networks
- Instrumentation
Multilayer Organic Capacitors (MLO®) are polymer based capacitors that use high conductivity copper interconnects in a multilayer fashion. The ability to fabricate these components on large area substrates and state of the art laser direct imaging allow for improved cost benefits and tolerance control. The end result is a state of the art low ESR and high SRF low profile RF capacitor that can support frequencies well above one GHz. Available in capacitance values from .1pF to 5.1pF at a working voltage from 50-250VDC. Tolerances available as tight at ± 0.02pF.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools
Software – Click to Download
- 0603 250v MLO s-parameters
- Microwave Office®
- Eagleware Libraries
- ADS Library (old version)
- ADS Library (new version)
Simulation Models
![Modelithics](/en/wp-content/uploads/site-images/modelithics-logo.png)
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP