![Accu-P® Series](/en/wp-content/uploads/L3-4-product-images/Accu-P-Series.jpg)
Features & Benefits
- Low ESR at VHF, UHF and microwave frequencies
- Ultra tight capacitance tolerances
- High stability with respect to time, temperature, and frequency
- AEC-Q200 Qualified
Typical Applications
- Cellular communications
- CT2/PCN (cordless telephone/personal comm. networks)
- Satellite & cable TV
- GPS (Global Positioning Systems)
- Vehicle location and alarm systems
- Paging
- Military communications
- Radar systems
The use of very low-loss dielectric materials, silicon dioxide and silicon oxynitride, in conjunction with highly conductive electrode metals results in low ESR and high Q. These high-frequency characteristics change at a slower rate with increasing frequency than for ceramic microwave capacitors. Because of the thin-film technology, the above-mentioned frequency characteristics are obtained without significant compromise of properties required for surface mounting.
Datasheet / Catalogs – Click to Download
S2P Files – Click to Download
- Accu-P® Complete (01005, 0201, 0402, 0603, 0805, 1210)
- Accu-P® 01005
- Accu-P® 0201
- Accu-P® 0402
- Accu-P® 0603
- Accu-P® 0805
- Accu-P® 1210
Libraries – Click to Download
KYOCERA AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date KYOCERA AVX libraries. These libraries are available below and can be added to your software.
Modelithics
![Modelithics](/en/wp-content/uploads/site-images/modelithics-logo.png)
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.