Ceramic Capacitors – C0G (NP0) Dielectric | KGM Series


Features & Benefits
  • C0G (NP0) formulations show no aging characteristics and have an operating temperature range from -55°C to +125°C
  • Voltage Range: 6.3V to 500V
  • Capacitance Range: 0.5pF to 0.1µF
  • Sizes: 01005 to 2225

C0G (NP0) is the most popular formulation of the “temperature-compensating,” EIA Class I ceramic materials. Modern C0G (NP0) formulations contain neodymium, samarium and other rare earth oxides. C0G (NP0) ceramics offer one of the most stable capacitor dielectrics available. Capacitance change with temperature is 0 ±30ppm/°C which is less than ±0.3% C from -55°C to +125°C. Capacitance drift or hysteresis for C0G (NP0) ceramics is negligible at less than ±0.05% versus up to ±2% for films. Typical capacitance change with life is less than ±0.1% for C0G (NP0), one-fifth that shown by most other dielectrics.

Part Number Information
Part Number Information

KGM Series | C0G (NP0) Dielectric
» View Historical P/N Information

Design Tools
Design Tools
SpiMLCC Simulation Software
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP
Environmental / Compliance Documents
Environmental / Compliance Documents

KGM (C0G/NP0) Series | Environmental Documentation