![](/en/wp-content/uploads/product-images/CDR_31-35.png)
Features & Benefits
- Voltage ratings: 50, 100V
- Sizes: 0805, 1206, 1210, 1812, 1825
- Capacitance Range: 1pF to 0.47µF
Typical Applications
- Military
- Defense
- Aerospace
Military CDR products are qualified to Mil-PRF-55681 S- Level. These are MLCC capacitors with Establish Reliability for use where High Reliability components are required. CDR31-35 ceramic capacitors are available in BP and BX temperature characteristics with termination options including Ag/Ni/Au, Pg/Ag, Solder Coated, Sn/Pb, 100% Sn.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Information