Features & Benefits
- Ultra Low ESR
- High-Q
- High Self Resonance
Typical Applications
- Military
- Defense
- Aerospace
CDR product are offered in a range of sizes, dielectrics and terminations, which are covered by CDR11, CDR12, CDR13 and CDR14 styles. These parts offer the same performance as our 100 or 700 Series. The Military RF Series exhibits low loss, high current handling and high self resonance. These parts are qualified to the DLA drawings listed in the “Technical Information” below (DLA Drawings 0402, 0603, 0805, 1210). See AOL-2550 for additional screening options.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Information