Accelerating Innovation

1005194 – UWB PCB Antenna with SMA Connector

Antenna Type: Internal (Off Board)
Technology: UWB
Frequency: 6.0 – 8.5 GHz
Peak Gain: 6.1 dBi
Efficiency: 85%
Size (mm): 20.6 x 18.6 x 0.8
Weight (grams): 2.7 ~ 4.3
Mounting: Connector
Antenna P/N: 1005194 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
Connector
1005194-A01
SMA (Male)
1005194-B02SMA (Female)


SKU: 1005194 Category:

Description

The 1005194 is a versatile off-board UWB PCB antenna optimized for applications spanning 6.0 – 8.5 GHz where off-board implementation is advantageous and necessary. The 1005194 antenna incorporates a rigid mounting structure through an SMA connection allowing for ease of assembly to any device.