Description
The 1005190F0 is a versatile off-board UWB FPC antenna optimized for applications spanning 6.5 – 8.5 GHz where off-board implementation is advantageous and necessary. 1005190F0 is ideal for systems requiring a ground plane independent antenna allowing maximum placement flexibility.
Custom cable and connector options are available. Please contact us for more information.
For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.