Accelerating Innovation

1002298 – V2X / DSRC Stamped Metal Embedded Antenna

Antenna Type: Internal (On Board)
Technology: V2X / DSRC
Band: 802.11p
Frequency: 5.9 GHz
Peak Gain: 3.8 dBi
Efficiency: 64%
Size (mm): 16.1 x 17.95 x 10.55
Weight (grams): 0.85
Mounting: SMT
Antenna P/N: 1002298
SKU: 1002298-B Category:

Description

These Stamped Metal antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for WLAN/V2X enabled devices, media players, routers, and other wireless devices.