![Standard & Bordered Capacitors | GH/GB Series](/en/wp-content/uploads/product-images/GH-GB-Series.png)
Features & Benefits
- High dielectric constant
- X7R dielectric
- High self resonance
Features & Benefits
- Applications requiring high frequency performance well into the millimeter band
In addition to the standard SLC products, KYOCERA AVX is now able to offer bordered versions in these same dielectric families. The GB series features a radius-cut border. With these borders precisely defined, these parts will be beneficial in those applications that require enhanced visual definition during placement and wire bonding. Additionally, bordered devices have proven effective in reducing susceptibility to conductive epoxy electrode bridging. Custom designs to meet stringent circuit trace width matching requirements are available upon request.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information