![](/en/wp-content/uploads/product-images/GHB-GM-GA-Series.png)
Features & Benefits
- Up to 6 capacitors on one ceramic substrate
- Wide variety of dielectrics
- High self resonance
Typical Applications
- Broad-band bypass applications where circuit board layouts can utilize configurations
KYOCERA AVX Multi-Cap Arrays can be manufactured with 2, 3, 4, 5 or 6 capacitors on one single layer ceramic substrate. These arrays are available in our X7S (Z), Maxi and Maxi+ family of GBBL dielectrics and offer a broad range of capacitance values. Additionally, the dual-caps are available to match micro strip widths as dictated by circuit considerations. When mounted with the individual pads down, the need for wire bonding is eliminated.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information