Description
This series of External antennas deliver on the key needs of device designers for higher functionality and performance in access point, with wide range of frequency options. X9001376 is an IP67 black antenna, which offers protection against dust tight and water. This antenna provides a high gain suited for 4G LTE applications. The antenna can be mounted easily to the device via an RP- SMA.