Accelerating Innovation

WX Family – Embedded Wi-Fi Dual Band Antenna – Multiple Radiation Patterns

Antenna Type: Internal (Off Board)
Technology: Wi-Fi / Wi-Fi 6E / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 4900-5825 MHz / 5925-7125 MHz
Peak Gain: Varies Depending on Frequency
Efficiency: Varies Depending on Frequency
Size (mm): 30.0 x 15.5 x 0.80
Weight (grams): N/A
Mounting: Adhesive + Cable + Connector
Antenna Series: WX Family | View P/N Nomenclature
Check Availability of Typical Part Numbers
Part Number

(Click P/N Below)
TypeTuning VersionConnectorCable Length (mm)Mounting Options
WAP3015W08-U050D3B0APCBTuning on
Plastic Wall
u.fl compatible50Using
Adhesive
3M468MP
WAP3015W08-U100D3B0APCBTuning on
Plastic Wall
u.fl compatible100Using
Adhesive
3M468MP
WAP3015W08-U150D3B0APCBTuning on
Plastic Wall
u.fl compatible150Using
Adhesive
3M468MP
WAP3015W08-H100D3B0APCBTuning on
Plastic Wall
MHF4 100Using
Adhesive
3M468MP
WBP3015W08-U050D3B0A
PCBTuning on
Plastic Wall
u.fl compatible50Using
Adhesive
3M468MP
WBP3015W08-U100D3B0APCBTuning on
Plastic Wall
u.fl compatible100Using
Adhesive
3M468MP
WBP3015W08-U150D3B0APCBTuning on
Plastic Wall
u.fl compatible150Using
Adhesive
3M468MP
WBP3015W08-H100D3B0APCBTuning on
Plastic Wall
MHF4 100Using
Adhesive
3M468MP
WCP3015W08-U050D3B0A
PCBTuning on
Plastic Wall
u.fl compatible50Using
Adhesive
3M468MP
WCP3015W08-U100D3B0APCBTuning on
Plastic Wall
u.fl compatible100Using
Adhesive
3M468MP
WCP3015W08-U150D3B0APCBTuning on
Plastic Wall
u.fl compatible150Using
Adhesive
3M468MP
WCP3015W08-H100D3B0APCBTuning on
Plastic Wall
MHF4 100Using
Adhesive
3M468MP

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com

Category:

Description

The WXP3015W08 series FR4 based antennas include an embedded Wi-Fi dipole design that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity. This antenna is ideal to rotate the radiation patterns with a single mechanical outline, slightly to the left (WA), to the right (WB) and straight aligned with Z-axis (WC), which allows to maximize system throughput and migrate peak gain issues.

Excels in Real-Life Conditions

Meets the ever-growing demand for smaller, thinner product designs by eliminating whip and stub antennas.

Extensive RF Experience

These antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.