Accelerating Innovation

W3 Family – Embedded Wi-Fi 6E & 7 Antenna

Antenna Type: Internal (Off Board)
Technology: Wi-Fi / Wi-Fi 6E & 7 / BT / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7127 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 35.20 x 8.50 x 0.40
Weight (grams): 0.3
Mounting: Adhesive + Cable + Connector
Antenna P/N: W3 Family | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
TypeTuning VersionConnectorCable Length (mm)Mounting Options
W3P35X8W04-U050D3B0APCBTuning on
Plastic Wall
u.fl compatible50Using
Adhesive
3M468MP
W3P35X8W04-U100D3B0APCBTuning on
Plastic Wall
u.fl compatible100Using
Adhesive
3M468MP
W3P35X8W04-U150D3B0APCBTuning on
Plastic Wall
u.fl compatible150Using
Adhesive
3M468MP
W3P35X8W04-H100D3B0APCBTuning on
Plastic Wall
MHF4 100Using
Adhesive
3M468MP
W3P35X8F04-U050D3B0T
PCBTuning for foam
on plastic wall
u.fl compatible50Using Adhesive
3M9448A
W3P35X8F04-U100D3B0TPCBTuning for foam
on plastic wall
u.fl compatible100Using Adhesive
3M9448A
W3P35X8F04-U150D3B0TPCBTuning for foam
on plastic wall
u.fl compatible150Using Adhesive
3M9448A
W3F35X8W01-U100D3B0CFPCTuning on Plastic
Wall
u.fl compatible100Using Adhesive
3M467

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: W3 Family Category:

Description

The W3P35x8W04 Family PCB antennas include an embedded WiFi Antenna design with foam on the back side to minimize the de-tuning of the antenna on different surfaces that delivers on the key needs of today’s wireless product designers: miniaturized design and superior signal sensitivity.

Excels in Real-Life Conditions

Meets the ever-growing demand for smaller, thinner product designs by eliminating whip and stub antennas.

Extensive RF Experience

These antennas are supported by documentation, and when needed, by the expertise of RF engineers who have integrated hundreds of antenna designs into wireless devices.

Global Operations & Design Support

KYOCERA AVX’s global operations support an integrated network of design centers that can take projects from concept to production.