Accelerating Innovation

M830520 – Wi-Fi Dual Band or Tri-Band Embedded Ceramic Antenna

Antenna Type: Internal (On Board)
Technology: WiFi 6E/7 / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/c + Japan
Frequency: 2400-2485 MHz / 5150-5850 MHz / 5925-7125 MHz
Peak Gain: 2400 – 2485 MHz = 1.0 dBi
5150 – 5825 MHz = 2.6 dBi
5925 – 7125 MHz = 4.0 dBi
Efficiency: 2400 – 2485 MHz = 62%
5150 – 5825 MHz = 56%
5925 – 7125 MHz = 63%
Size (mm): 8.0 x 3.0 x 1.3
Weight (grams): 0.2
Mounting: SMT
Antenna P/N: M830520
Evaluation Board: M830520-01 | Wi-Fi Dual-Band
M830520-02 | Wi-Fi Tri-Band
SKU: M830520 Category:

Description

This series of Ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for a full WIFI dual band enabled handheld devices, media players and other mobile devices.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PIFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

Greater Flexibility

The first-in-class IMD technology enables you to develop designs that are more advanced and that deliver superior performance in reception critical applications.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.